??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
208
Shaft Size
1-1/2 Inch
Part No.
064910
Description
TB-SXR-108
Weight
4.8 lbs
A
2.12 Inch
B
4.63 Inch
C
1.88 Inch
D
3.50 Inch
J
3.94 Inch
L
2.38 Inch
M
1.94 Inch
Min Tap Depth
0.75 Inch
Bolt Holes UNC-Thread
1/2-13
S
1.37 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.